(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Service Creeper

Service Creeper

You can add up to 6 items to the comparison list.

Loading...

Specifications of AYSC-20R

  • Product Type
    Generic Tool
  • Overall Length(mm)
    1010
  • Details Type
    Reclining Type
  • Trusco Code
    395-7811
  • Mass(g)
    8500
  • Features
    Makes holding difficult positions less tiresome by using a mechanism that allows the headrest angle to be adjusted to three different levels.
  • Overall Width(mm)
    420
  • Full height(mm)
    140~260
Part Number
AYSC-20R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,859.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    1010
  • Details Type
    Reclining Type
  • Trusco Code
    395-7811
  • Mass(g)
    8500
  • Features
    Makes holding difficult positions less tiresome by using a mechanism that allows the headrest angle to be adjusted to three different levels.
  • Overall Width(mm)
    420
  • Full height(mm)
    140~260

Product Description

[Features]
· It is a framework that does not interfere with shoulders and has a high-density cushion.
· Makes holding difficult positions less tiresome by using a mechanism that allows the headrest angle to be adjusted to three different levels.

Specifications of AYSC-20R

  • Product Type
    Generic Tool
  • Overall Length(mm)
    1010
  • Details Type
    Reclining Type
  • Trusco Code
    395-7811
  • Mass(g)
    8500
  • Features
    Makes holding difficult positions less tiresome by using a mechanism that allows the headrest angle to be adjusted to three different levels.
  • Overall Width(mm)
    420
  • Full height(mm)
    140~260
Part Number
AYSC-20R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,859.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1