(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wire Twister

Wire Twister

You can add up to 6 items to the comparison list.

Loading...

Details

Specifications of WTP-210

  • Product Type
    Generic Tool
  • Overall Length(mm)
    213
  • Trusco Code
    373-9180
  • Mass(g)
    240
  • Features
    Convenient for wire locking work of bolts, nuts and fasteners.
  • Twist ability diameter(mm)
    0.8
Part Number
WTP-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,404.60

VEHICLEMAINTENANCETOOLS 1 Piece(s) Same day

Basic Specifications

  • Product Type
    Generic Tool
  • Overall Length(mm)
    213
  • Trusco Code
    373-9180
  • Mass(g)
    240
  • Features
    Convenient for wire locking work of bolts, nuts and fasteners.
  • Twist ability diameter(mm)
    0.8

Product Description

[Features]
· Convenient for wire locking work of bolts, nuts and fasteners.
· The rotation is clockwise.
[Applications]
· Wire Locking Tool

Specifications of WTP-210

  • Product Type
    Generic Tool
  • Overall Length(mm)
    213
  • Trusco Code
    373-9180
  • Mass(g)
    240
  • Features
    Convenient for wire locking work of bolts, nuts and fasteners.
  • Twist ability diameter(mm)
    0.8
Part Number
WTP-210
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,404.60

VEHICLEMAINTENANCETOOLS 1 Piece(s) Same day

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for wire locking work of bolt, nut and fastener.
●The direction of rotation is clockwise.

Specification

●Total Length(mm):205
●Twisted Capacity Diameter(mm):0.8
●SPQ(piece):1