(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brake pipe offset wrench (MZ10) (MZ10-14X17)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
MZ10-10X12
MZ10-14X17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Trusco Code Mass
(g)

฿ 1,209.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 145 10×12 383-8226 80

฿ 944.62

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 5 Day(s) 164 14×17 383-8234 100

Basic Specifications

  • Product Type
    Brake Related
  • Features
    The 5-point contact shape of the aperture part ensures reliable nut rotation.

Product Description

[Features]
· The 5-point contact shape of the aperture part ensures reliable nut rotation.
[Applications]
· For removal of pipe flare nuts of brake pipes and flare nuts of clutch pipes (hydraulic only).

Part Number
MZ10-10X12
MZ10-14X17
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Width across flat dimension
(mm)
Trusco Code Mass
(g)

฿ 1,209.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 145 10×12 383-8226 80

฿ 944.62

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 5 Day(s) 164 14×17 383-8234 100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Because the shape of the caliber contacts 5 points, it can turn the nut reliably.

Usage

●For detaching/attaching of brake pipe flare nut, clutch pipe flare nut(hydraulic type only).

Specification

●SPQ(piece):5