(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Armature Bearing Puller (ABU-1935)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ABU-1935
ABU-3262
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bolt length
(mm)
Width
(mm)
Main Body Screw Shaft Diameter
(mm)
Trusco Code Mass
(g)

฿ 7,162.00

VEHICLEMAINTENANCETOOLS 1 Piece(s) 11 Day(s) 100 80 M8 373-0298 210

฿ 9,897.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 148 130 M12 373-0301 890

Basic Specifications

  • Product Type
    Tire-Related
  • Features
    As the claw tip is thin, it can be used in narrow gaps.

Product Description

[Features]
· As the claw tip is thin, it can be used in narrow gaps.
· Puller tool for pulling small bearings.

Part Number
ABU-1935
ABU-3262
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Bolt length
(mm)
Width
(mm)
Main Body Screw Shaft Diameter
(mm)
Trusco Code Mass
(g)

฿ 7,162.00

VEHICLEMAINTENANCETOOLS 1 Piece(s) 11 Day(s) 100 80 M8 373-0298 210

฿ 9,897.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 148 130 M12 373-0301 890

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the claw tip is thin, it can be used even in narrow crevices.
●A mechanical puller for pulling out small bearings.