(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Handy Bar Mini (LZ2-330)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LZ2-330
LZ2-420
LZ2-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Mass
(g)

฿ 3,777.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 330 383-7645 530

฿ 3,777.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 420 383-7653 635

฿ 3,994.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 600 383-7661 800

Basic Specifications

  • Product Type
    Engine Related
  • Shaft width(mm)
    19
  • Features
    Convenient for prying, spreading and removing.

Product Description

[Features]
· Convenient for prying, spreading and removing.
· Shaft has an I-shaped cross section which makes it easy to use.
· The grip is made of rubber and will not split.
· The shaft runs through the grip to allow hitting.
[Applications]
· Maintenance Auxiliary Tool.

Part Number
LZ2-330
LZ2-420
LZ2-600
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Trusco Code Mass
(g)

฿ 3,777.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 330 383-7645 530

฿ 3,777.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 420 383-7653 635

฿ 3,994.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s) 600 383-7661 800

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Convenient for works such as prying, spreading, pulling out.
●The shaft part is I-shaped section, making it easier to use.
●The grip is made of rubber, it does not break.
●Since the shaft penetrates the grip, it can be hit.

Specification

●Shaft Width(mm):19
●SPQ(piece):5