(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AE45-1 |
AE45-2 |
AE45-3 |
AE45T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Set Content | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999.00 |
VEHICLEMAINTENANCETOOLS | 1 Piece(s) | - | 11 Day(s) | 185 | - | - | 383-3739 | 100 | ||
฿ 999.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | - | 11 Day(s) | 185 | - | - | 383-3747 | 100 | ||
฿ 999.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | - | 11 Day(s) | 185 | - | - | 383-3755 | 100 | ||
฿ 2,989.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Pack(s) |
3 Pieces Per Package |
11 Day(s) | - | Set | AE45-1・2・3 | 383-3763 | 300 |
[Features]
· 3 types are available and can be used even for a narrow working space.
[Applications]
· For removing adhesive from hoses used for various machinery.
· For pulling out hoses and peeling adhesion
Part Number |
---|
AE45-1 |
AE45-2 |
AE45-3 |
AE45T |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Overall Length (mm) |
Details Type | Set Content | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999.00 |
VEHICLEMAINTENANCETOOLS | 1 Piece(s) | - | 11 Day(s) | 185 | - | - | 383-3739 | 100 | ||
฿ 999.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | - | 11 Day(s) | 185 | - | - | 383-3747 | 100 | ||
฿ 999.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Piece(s) | - | 11 Day(s) | 185 | - | - | 383-3755 | 100 | ||
฿ 2,989.00 |
NEP VEHICLE MAINTENANCE TOOLS | 1 Pack(s) |
3 Pieces Per Package |
11 Day(s) | - | Set | AE45-1・2・3 | 383-3763 | 300 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?