(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hose Clip Tool

Hose Clip Tool

You can add up to 6 items to the comparison list.

Loading...

Specifications of AE921

  • Product Type
    Engine Related
  • Overall Length(mm)
    87
  • Trusco Code
    395-7756
  • Mass(g)
    170
  • Features
    Because it is a screw type and stays secure when the hose clamp is loosened, it can be used accurately even in tight working spaces.
Part Number
AE921
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,259.00

VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Overall Length(mm)
    87
  • Trusco Code
    395-7756
  • Mass(g)
    170
  • Features
    Because it is a screw type and stays secure when the hose clamp is loosened, it can be used accurately even in tight working spaces.

Product Description

[Features]
· Because it is a screw type and stays secure when the hose clamp is loosened, it can be used accurately even in tight working spaces.
· The jaw has a waffle-pattern gripping surface so that the hose clip does not slip and come off accidentally.
[Applications]
· For removing spring-type hose clip pliers

Specifications of AE921

  • Product Type
    Engine Related
  • Overall Length(mm)
    87
  • Trusco Code
    395-7756
  • Mass(g)
    170
  • Features
    Because it is a screw type and stays secure when the hose clamp is loosened, it can be used accurately even in tight working spaces.
Part Number
AE921
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 2,259.00

VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1