(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Chain type oil filter wrench

Chain type oil filter wrench

You can add up to 6 items to the comparison list.

Loading...

Specifications of AE502

  • Product Type
    Engine Related
  • Applicable Diameter(mm)
    89~142
  • Trusco Code
    373-0450
  • Mass(g)
    600
  • Features
    It is used to remove the cartridge type oil filter. A 12.7 sq. spinner handle or offset wrench with 24 mm width across flats can be used depending on the operating environment. The chain does not easily come off during work, allowing secure loosening.
Part Number
AE502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,124.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Basic Specifications

  • Product Type
    Engine Related
  • Applicable Diameter(mm)
    89~142
  • Trusco Code
    373-0450
  • Mass(g)
    600
  • Features
    It is used to remove the cartridge type oil filter. A 12.7 sq. spinner handle or offset wrench with 24 mm width across flats can be used depending on the operating environment. The chain does not easily come off during work, allowing secure loosening.

Product Description

[Features]
· Used for removing cartridge type oil filters.
· A 12.7 sq. spinner handle or offset wrench with 24 mm width across flats can be used depending on the operating environment.
· The chain does not easily come off during work, enabling reliable loosening work.
[Applications]
· Tool for Replacement of Oil Filters

Specifications of AE502

  • Product Type
    Engine Related
  • Applicable Diameter(mm)
    89~142
  • Trusco Code
    373-0450
  • Mass(g)
    600
  • Features
    It is used to remove the cartridge type oil filter. A 12.7 sq. spinner handle or offset wrench with 24 mm width across flats can be used depending on the operating environment. The chain does not easily come off during work, allowing secure loosening.
Part Number
AE502
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,124.00

NEP VEHICLE MAINTENANCE TOOLS 1 Piece(s) 11 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1