1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Ground Resistance Meter (For Ground Resistance Measurement) (Part Number)

YMI RESISTANCE TESTERS

Digital Ground Resistance Meter (For Ground Resistance Measurement)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 39,209.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used to measure via 3-pole and 2-pole methods.
· Light and compact with dust-proof and drip-proof structure.
[Applications]
· Used for grounding resistance measurement.

Part Number
EY200 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 39,209.00

฿ 36,593.76

YMI RESISTANCE TESTERS 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Grounding Resistance Tester Width(mm) 158 Depth(mm) 70
Height(mm) 102 Grounding resistance(Ω) 2000 Trusco Code 392-5382
Mass(g) 550 Ground voltage (V) 200 Features Can be used to measure by 3-pole and 2-pole methods. Light and compact with dust-proof and drip-proof structure.
Power Supply AA Batteries (R6P) x 6 (Included)

Please check the type/dimensions/specifications of the part EY200 in the Digital Ground Resistance Meter (For Ground Resistance Measurement) series.