1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital pocket tester (Part Number)

DIGITAL TESTERS

Digital pocket tester
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,436.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The AC voltage, DC voltage and resistance can be automatically determined by simply applying the test leads.
· The resistance, diode and conduction range have over-voltage protection of up to 600 VDC.
· With auto power off function. (Cancellable)
[Applications]
· For design, inspection and maintenance of electric/electronic circuits.
· Indoor electrical work, construction of electrical facilities, and maintenance.

Features

●Can automatically determine the AC voltage, DC voltage, resistance measurement by contact of test lead only even without range alignment.

Specification

●DC Voltage(V):600
●AC Voltage(V):600
●Direct Current(A):‐
●Alternating Current(A):‐
●Resistance(Ω):40M
●SPQ(piece):20
●Detection Method: Mean Value Rectifier(MEAN)
●Maximum Display: 4000 counts
●W x D x H: 78 x 17 x 122mm
●Power Supply: Button Type Alkaline Battery(LR44)x 2(sold separately)
Part Number
TM-05A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,436.90

DIGITAL TESTERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Digital Tester DC Voltage(V) 600 Alternating Current Voltage(V) 600
Resistance(Ω) 40M Signal Detection Method Average rectification (MEAN) Width(mm) 78
Depth(mm) 17 Height(mm) 122 Maximum Display(Count) 4000
Trusco Code 330-5121 Mass(g) 86 Features The AC voltage, DC voltage and resistance can be automatically determined by simply applying the test leads. The resistance, diode and conduction range have the over-voltage protection of up to 600 VDC.
Power Supply Button-type alkaline batteries (LR44) x 2 (Sold separately)

Please check the type/dimensions/specifications of the part TM-05A in the Digital pocket tester series.