1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electroscope (high voltage AC only) (Part Number)

MEASUREMENT ACCESSORIES

Electroscope (high voltage AC only)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,914.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Batteries reduced to 2 from 3. The running cost is reduced.

Part Number
HSS-6B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,914.92

MEASUREMENT ACCESSORIES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electroscope Alternating Current Voltage(V) 80~7000 Width(mm) 34
Depth(mm) 33 Height(mm) 216~746 JAN Code 4560163440229
Trusco Code 355-7316 Mass(g) 130 Features Batteries used from 3 to 2. Reduces running costs. Recharge notification through light and sound. Telescoping budget type. Perfect for maintenance of high-power cubicles. Can detect low voltage when contracted, and high voltage when extended. Inspection portion has a waterproof construction. Rated operation start voltage is 80 V for low voltage, and 300 V for high voltage (at exposed recharging point), insulated wire φ5 mm OC wire 1,500 V. HSS-6 renewal item. Comes with test result report.
Power Supply Button-type alkaline batteries (LR44) x 2 (Included)

Please check the type/dimensions/specifications of the part HSS-6B in the Electroscope (high voltage AC only) series.