1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electroscope (low voltage AC only) (Part Number)

MEASUREMENT ACCESSORIES

Electroscope (low voltage AC only)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,314.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Notifies charging with light and sound.

Part Number
HTE-610-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,314.94

MEASUREMENT ACCESSORIES 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electroscope Alternating Current Voltage(V) 50–600 Width(mm) 22
Depth(mm) 23 Height(mm) 130 JAN Code 4560163440236
Trusco Code 356-8610 Mass(g) 22 Features Full charge notifications by sound and light. Electrically conductive rubber is used, which is not short circuited at the tip. High sensitivity of 50 V for both AC and DC applications. Electricity can be detected from over the cord cover.
Power Supply Button-type alkaline batteries (LR44) x 2 (Included)

Please check the type/dimensions/specifications of the part HTE-610-Y in the Electroscope (low voltage AC only) series.