1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

4ch Timer (Part Number)

CUS STOPWATCHES TIMERS

4ch Timer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The clock can be switched between 12 and 24-hour systems and has a count up function.
· The alarm function is an approximately 1-minute electronic buzzer.

 
Part Number
TM-15N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,180.00

CUS STOPWATCHES TIMERS 1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Product Type Timer Maximum Timekeeping 99 hrs 59 min 59 sec Minimum Timekeeping(Second) 1
Calibration Not Applicable Drip-proof and Waterproof function NA Dimension (width)(mm) 85
Dimension (vertical)(mm) 80 Thickness(mm) 30 Trusco Code 423-3336
Mass(g) 86 Power Supply AAA Batteries x 1 (Sold Separately

Please check the type/dimensions/specifications of the part TM-15N in the 4ch Timer series.