(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Product Type | Gas Sampler | Detailed Type | For the inspection of air currents | Trusco Code | 325-1071 |
---|---|---|---|---|---|
Features | Checks the direction and speed of the air current using the 'smoke pipe' in which white smoke is created after reacting with the water droplets in the air | Use | For functional testing of indoor airflow and local exhaust ventilation. Smoke generator pipe (301) sold separately. Item 300 discontinued. | Mass | 500 g/set |
Accessories | Soft Case, Rubber Ball |
Please check the type/dimensions/specifications of the part AS-1 in the Airflow Inspection Device series.
How can we improve?
How can we improve?