1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Magnet Plate【1-2 Pieces Per Package】 (Part Number)

Simple Magnet Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 983.97/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Installation is simple and easily adheres to metal and stays there.
[Applications]
· For iron powder adsorption during metalworking in plating tanks and lubricating oil tanks. For carrying magnetic materials after mounting to conveyors.

Features

●Easy to install, adsorbs and holds the metal.

Usage

●For inside plating tank lubricant oil tank, iron powder adsorption of metal processing, attached to the conveyor and conveying the magnetic materials.

Specification

●Surface Magnetic Flux Density(T):0.23
●SPQ(piece):1

Materials

●Magnet: Neodymium Magnet
●Exterior Part/Cover: Stainless Steel(SUS304)
Part Number
MGP-1005
MGP-1005H
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipAdsorption Power
(N)
Details Type Trusco Code Mass
(kg)
Magnet

฿ 983.97

TRC MAGNET CHOOSE ARTICLES 1 Pack(s)

2 Pieces Per Package

Same day 50Standard Type285-34340.72Ferrite Magnet

฿ 2,661.38

MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 140Strong type285-34420.34Neodymium Magnet

Loading...

  1. 1

Basic Information

Product Type Magnetic Plate Depth(mm) 52 Width(mm) 131
Height(mm) 15 Features Installation is simple and easily adheres to metal and stays there. Application For iron powder adsorption during metalworking in plating tanks and lubricating oil tanks. For carrying magnetic materials after mounting to conveyors.
Exterior Part Stainless Steel (SUS304)