(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Owing to the waterproof structure, installation in liquid is also possible.
[Applications]
· Collection of metals included in raw materials, such as powders, liquids and granules, and collection of stainless steel abrasion powders exuded during the production process (SUS304.316).
Part Number |
---|
MGB-10-M6 |
MGB-15-M6 |
MGB-20-M6 |
MGB-25-M6 |
MGB-30-M6 |
MGB-35-M6 |
MGB-40-M6 |
MGB-50-M6 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Overall Length (mm) | Trusco Code | Mass (kg) |
---|---|---|---|---|---|---|---|---|
฿ 10,611.79 | TRC MAGNET CHOOSE ARTICLES | 1 Piece(s) | 1 Day(s) | 100 | 266-3384 | 0.3 | ||
฿ 15,000.49 | TRC MAGNET CHOOSE ARTICLES | 1 Piece(s) | 40 Day(s) | 150 | 266-3392 | 0.4 | ||
฿ 18,271.10 ฿ 12,930.46 | TRC MAGNET CHOOSE ARTICLES | 1 Piece(s) | 40 Day(s) | 200 | 266-3406 | 0.5 | ||
฿ 21,352.37 ฿ 15,117.48 | TRC MAGNET CHOOSE ARTICLES | 1 Piece(s) | 1 Day(s) | 250 | 266-3414 | 0.58 | ||
฿ 24,812.25 ฿ 17,572.04 | TRC MAGNET CHOOSE ARTICLES | 1 Piece(s) | 1 Day(s) | 300 | 266-3422 | 0.68 | ||
฿ 27,395.28 ฿ 19,395.86 | TRC MAGNET CHOOSE ARTICLES | 1 Piece(s) | 1 Day(s) | 350 | 266-3431 | 0.85 | ||
฿ 30,260.74 ฿ 21,427.63 | TRC MAGNET CHOOSE ARTICLES | 1 Piece(s) | 1 Day(s) | 400 | 266-3449 | 0.95 | ||
฿ 38,089.64 ฿ 26,963.66 | TRC MAGNET CHOOSE ARTICLES | 1 Piece(s) | 1 Day(s) | 500 | 266-3457 | 1.3 |
Loading...
Product Type | Magnet Bar | Surface Magnetic Flux Density(T) | 1 | Diameter(mm) | 25 |
---|---|---|---|---|---|
Features | Owing to the waterproof structure, installation in liquid is also possible. | Application | Collection of metals included in raw materials, such as powders, liquids and granules, and collection of stainless steel abrasion powders exuded during the production process (SUS304.316). | Tapped Hole | M6/depth 8 mm (Both Ends) |
Operating temperature limit | 80℃ | Magnet | Neodymium Rare Earth Magnet | Exterior Part | Stainless Steel (SUS316L) |
Surface Finish | #400 Buffing Finish |
How can we improve?
How can we improve?