1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magnet Rod, Surface Magnetic Flux Density (T): 0.3 (Part Number)

Magnet Rod, Surface Magnetic Flux Density (T): 0.3
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 2,514.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The waterproof structure allows it to be used in liquids (water, oil, etc.).
[Applications]
· Collection of metals included in raw materials, such as powders, liquids and granules.

Features

●With waterproof structure, can be used in liquid(water, oil etc.).

Specification

●Surface Magnetic Flux Density(T):0.3
●Diameter(mm):25
●SPQ(piece):1
●Tapped Hole: M6/Depth 8mm(both ends)
●Working Temperature Limit: 80°C

Materials

●Magnet: Anisotropic Ferrite Magnet
●Exterior part: Stainless Steel(SUS316L)
●Surface finish: #400 Buff finish
Part Number
MG-10-M6
MG-15-M6
MG-20-M6
MG-25-M6
MG-30-M6
MG-35-M6
MG-40-M6
MG-45-M6
MG-50-M6
MG-60-M6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)
Trusco Code Mass
(kg)

฿ 2,805.41

MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 100229-40280.3

฿ 2,514.00

MAGNETCHOOSEARTICLES 1 Piece(s) Available Same day 150229-40360.4

฿ 3,387.30

MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 200229-40440.5

฿ 4,119.20

MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 250229-40520.58

฿ 5,130.43

MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 300229-40610.68

฿ 6,400.00

TRC MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 350266-34650.85

฿ 7,298.97

TRC MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 400266-34730.95

฿ 8,282.10

TRC MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 450266-34811

฿ 8,770.25

TRC MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 500266-34901.2

฿ 10,774.50

TRC MAGNET CHOOSE ARTICLES 1 Piece(s) 1 Day(s) 600266-35111.35

Loading...

  1. 1

Basic Information

Product Type Magnet Bar Surface Magnetic Flux Density(T) 0.3 Diameter(mm) 25
Features Owing to the waterproof structure, use in liquid (water, oil, etc) is possible. Application Collection of metals included in raw materials, such as powders, liquids and granules. Tapped Hole M6/depth 8 mm (Both Ends)
Operating temperature limit 80℃ Magnet Anisotropic Ferrite Magnet Exterior Part Stainless Steel (SUS316L)
Surface Finish #400 Buffing Finish