1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plywood bit (straight Type) (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Plywood bit (straight Type)
  • Plywood bit (straight Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 318.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For through holes in wood.
· Impact drill compatible hexagonal shaft drilling tool for wood that is ideal for cement framework.
[Applications]
· Work material: Wood.

Part Number
N18E-8
N18E-8.5
N18E-9
N18E-10
N18E-10.5
N18E-12
N18E-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize
(mm)
JAN Code

฿ 318.04

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 84957934380806

฿ 318.04

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 8.54957934380851

฿ 318.04

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 94957934380905

฿ 318.04

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 104957934381001

฿ 323.66

WOODWORKING DRILL CUTTERS 1 Piece(s) 14 Day(s) 10.54957934381056

฿ 318.04

WOODWORKING DRILL CUTTERS 1 Piece(s) 19 Day(s) 124957934381209

฿ 377.31

WOODWORKING DRILL CUTTERS 1 Piece(s) 12 Day(s) 154957934380158

Loading...

  1. 1
 

Basic Information

Overall Length(mm) 87 Groove Length(mm) 55 Link Shape Hexagonal Shaft
Chuck Diameter(mm) 6.35 Use For Drilling Holes in Plywood Panels During Temporary Frame Work