1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shaft Die Holder (Part Number)

DRILLS

Hexagonal Shaft Die Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 708.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be attached to impact screwdriver models capable of forward and reverse rotation, making it is easy to cut threads on bolts or repair crushed thread crests

 

Part Number
N29
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 708.24

DRILLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1
 

Basic Information

Tap Model Tap Wrenches Chuck Shape Hexagonal Shaft Chuck Diameter(mm) 6.35
Content Details M2~10 Use For Threading/Repairing Thread Pitch of Bolts JAN Code 4957934370005
Applicable Thread Diameter(mm) M2~10 Processing Length(mm) 40

Please check the type/dimensions/specifications of the part N29 in the Hexagonal Shaft Die Holder series.