1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shaft Spiral Tap (for Through Hole / Blind Hole) (Part Number)

Hexagonal Shaft Spiral Tap (for Through Hole / Blind Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 543.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Uses HSS that features excellent abrasion resistance.
· Can be attached to impact screwdriver models capable of forward and reverse rotation to easily drill screw holes.
· Cutting chips are discharged upwards due to the spiral groove

Part Number
N28S-M4-0.7
N28S-M5-0.8
N28S-M6-1
N28S-M8-1.25
N28S-M10-1.5
N28S-M10-1.25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTap Size (Call) Tap Size
(mm)
Groove Length
(mm)
JAN Code

฿ 543.58

ONS DRILLS 1 Piece(s) 1 Day(s) M40.7194957934370326

฿ 570.13

ONS DRILLS 1 Piece(s) 10 Day(s) M50.8184957934370333

฿ 596.66

ONS DRILLS 1 Piece(s) 1 Day(s) M61174957934370340

฿ 769.12

ONS DRILLS 1 Piece(s) 12 Day(s) M81.25214957934370357

฿ 846.31

ONS DRILLS 1 Piece(s) 12 Day(s) M101.5244957934370364

฿ 891.55

ONS DRILLS 1 Piece(s) 31 Day(s) M101.25244957934370388

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type High-Speed Steel Work Material Cast Steel (SC) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC)
Tap Model Tapping Related Tools Bore Model For Through Holes / For Blind Holes Coating Presence None
Surface Coating Non-Coated L(mm) 70 Chuck Shape Hexagonal Shaft
Chuck Diameter(mm) 6.35 Detailed Tool Material HSS Steel Use Formation of Screw Thread / Repair of Smashed Screw Thread