1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hexagonal Shaft Point Tap for Stainless Steel (for Through Hole) (Part Number)

Hexagonal Shaft Point Tap for Stainless Steel (for Through Hole)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 702.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be attached to impact screwdriver models capable of forward and reverse rotation to easily drill screw holes.
· Chips inside the work material are discharged forward.
· Stable machining, unlikely to break.
· Due to titanium coating, durability is enhanced, and it can be used on stainless steel as well

 

Part Number
N28P-M4-0.7
N28P-M5-0.8
N28P-M10-1.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTap Size (Call) Tap Size
(mm)
Groove Length
(mm)
JAN Code

฿ 702.86

ONS DRILLS 1 Piece(s) 10 Day(s) M40.7194957934370425

฿ 724.65

ONS DRILLS 1 Piece(s) 10 Day(s) M50.8184957934370432

฿ 1,077.19

ONS DRILLS 1 Piece(s) 12 Day(s) M101.5244957934370463

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type High-Speed Steel Work Material Stainless Steel (SUS) / Cast Steel (SC) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC)
Tap Model Tapping Related Tools Bore Model For Through Holes Coating Presence Included
Surface Coating TiN L(mm) 70 Chuck Shape Hexagonal Shaft
Chuck Diameter(mm) 6.35