(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotary mac (mobile manual pallet stretch wrapper)

Rotary mac (mobile manual pallet stretch wrapper)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KURUKURU-MAC

  • Product Model
    Stretch Film Products
  • Maximum Pallet Dimension(mm)
    1200X1200
  • Maximum Load(kg)
    Without Limitations
  • Trusco Code
    462-3088
  • Mass(g)
    200000
  • Turning Range
    1750mm
  • Used Film
    Diamond Stretch
  • Features
    Can be easily moved to the location of the product pallet. You do not need to worry about power supply because it is manually operated.
  • Inner capacity
    1 unit
Part Number
KURUKURU-MAC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 223,315.04

฿ 204,400.26

STRETCH FILM PACKING MACHINES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Stretch Film Products
  • Maximum Pallet Dimension(mm)
    1200X1200
  • Maximum Load(kg)
    Without Limitations
  • Trusco Code
    462-3088
  • Mass(g)
    200000
  • Turning Range
    1750mm
  • Used Film
    Diamond Stretch
  • Features
    Can be easily moved to the location of the product pallet. You do not need to worry about power supply because it is manually operated.
  • Inner capacity
    1 unit

Specifications of KURUKURU-MAC

  • Product Model
    Stretch Film Products
  • Maximum Pallet Dimension(mm)
    1200X1200
  • Maximum Load(kg)
    Without Limitations
  • Trusco Code
    462-3088
  • Mass(g)
    200000
  • Turning Range
    1750mm
  • Used Film
    Diamond Stretch
  • Features
    Can be easily moved to the location of the product pallet. You do not need to worry about power supply because it is manually operated.
  • Inner capacity
    1 unit
Part Number
KURUKURU-MAC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 223,315.04

฿ 204,400.26

STRETCH FILM PACKING MACHINES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1