(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stretch Wrap Machine (SSP-05090)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
SSP-05090 SALE
SSP-10120 SALE
SSP-15150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Turntable Diameter
(mm)
Maximum Load
(kg)
Power Consumption
(KW)
Trusco Code Mass
(g)
Amount Of Content

฿ 112,280.00

฿ 98,323.60

STRETCH FILM PACKING MACHINES 1 Piece(s) 40 Day(s) 900 500 0.2 459-5629 80000 1 unit

฿ 145,600.00

฿ 121,008.16

STRETCH FILM PACKING MACHINES 1 Piece(s) 40 Day(s) 1200 1000 0.2 459-5637 150000 1 unit

฿ 280,400.00

฿ 177,941.84

STRETCH FILM PACKING MACHINES 1 Piece(s) 40 Day(s) 1500 1500 0.3 459-5645 230000 1 unit

Basic Specifications

  • Product Model
    Stretch Film Products
  • Power
    Single-Phase 100 V
  • Features
    Turntable Rotation Speed is Variable (6 to 9 rpm)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Can be used immediately if there is a single-phase 100 V power supply without need for installation work.
· The turntable rotation speed is variable. (6 to 9 rpm)
· Can be operated easily just by pressing a foot switch.
· Can be moved with a lift and does not choose work areas.
[Application]
· Preventing collapse of cargo on transportation.

Part Number
SSP-05090 SALE
SSP-10120 SALE
SSP-15150 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Turntable Diameter
(mm)
Maximum Load
(kg)
Power Consumption
(KW)
Trusco Code Mass
(g)
Amount Of Content

฿ 112,280.00

฿ 98,323.60

STRETCH FILM PACKING MACHINES 1 Piece(s) 40 Day(s) 900 500 0.2 459-5629 80000 1 unit

฿ 145,600.00

฿ 121,008.16

STRETCH FILM PACKING MACHINES 1 Piece(s) 40 Day(s) 1200 1000 0.2 459-5637 150000 1 unit

฿ 280,400.00

฿ 177,941.84

STRETCH FILM PACKING MACHINES 1 Piece(s) 40 Day(s) 1500 1500 0.3 459-5645 230000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Construction is unnecessary and if there is a single phase 100V power supply, it can be used immediately.

Specification

●Power Supply: Single Phase 100V