1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Gas Leak Detecting Agent Leak Check (Part Number)

DETECTION AGENTS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 363.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spray for gas leak detection.
[Features]
· Detects gas leaks by simply spraying.
· Produces foam even in slight leaks.
· Incombustible detection liquid that does not affect painted, rubber, or plastic surfaces.
· Passed the foam leak test JIS Z2329.
[Applications]
· For discovering gas leaks at the welds or joints of various gas devices or piping networks.
· Detects leakage of refrigerant in appliances such as air conditioners and refrigerators, and in piping junctions.
· Detects gas/air leakages at pipe joints of compressors, pressure vessels, air conditioners, etc.

Features

●Gas leak can be found with simple operation just spraying.
●Detecting liquid is incombustible and does not affect paint, rubber, plastic surface.

Usage

●Discovery of gas leaks at welded joints and welds of various gas appliances and piping systems.
●Discovering refrigerant leaks in equipment such as air conditioners, refrigerators and piping junctions.

Specification

●Color:Transparent
●Capacity(ml):354
●SPQ(piece):10

Materials

●Principal Component: Surfactant, Water
Part Number
LC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSAmount Of Content

฿ 363.00

DETECTION AGENTS 1 Piece(s) Available Same day 101 pc (354 ml)

Loading...

  1. 1

Basic Information

Product Type Detecting agent Type Spray Type Main Body
Color Transparency Trusco Code 123-1936 Application For discovering gas leaks at the welds or joints of various gas devices or piping networks. For discovering refrigerant leaks with air-conditioners and refrigerators or their pipe joints.
Main Ingredient Surfactants, Water Mass(g) 420 Amount Of Content 1 pc (354 ml)

Please check the type/dimensions/specifications of the part LC in the Gas Leak Detecting Agent Leak Check series.