- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
"α Scratch Detector Spray" (Damage Detecting Solution)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of ALP-TD
-
- Product Type
- Flaw detecting chemical
-
- Type
- Spray
-
- Type
- Main Body
-
- Color
- White
-
- Trusco Code
- 123-0735
-
- Application
- Developing solution for flaw detecting chemical.
-
- Main Ingredient
- Silica, solvent
-
- Mass(g)
- 400
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 270.00
|
FLAW DETECTION AGENTS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Product Type
- Flaw detecting chemical
-
- Type
- Spray
-
- Type
- Main Body
-
- Color
- White
-
- Trusco Code
- 123-0735
-
- Application
- Developing solution for flaw detecting chemical.
-
- Main Ingredient
- Silica, solvent
-
- Mass(g)
- 400
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· After removing the permeant on the surface of the sample, apply the white powder developer and any permeating solution (red) that has permeated into defective portions will appear on the surface, allowing the location of the flaw to be accurately detected.
[Applications]
· Developing solution for flaw detecting chemical.
Specifications of ALP-TD
-
- Product Type
- Flaw detecting chemical
-
- Type
- Spray
-
- Type
- Main Body
-
- Color
- White
-
- Trusco Code
- 123-0735
-
- Application
- Developing solution for flaw detecting chemical.
-
- Main Ingredient
- Silica, solvent
-
- Mass(g)
- 400
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 270.00
|
FLAW DETECTION AGENTS
|
1 Piece(s)
|
|
1 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●After removal of penetrant on the surface of the flaw detection inspection object, when a developer of white powder is sprayed, the penetrant liquid(red color) that has permeated the defect portion appears on the surface, and the location of the flaw can be accurately detected I will.Usage
●Developing solution for flaw detection inspection.Specification
●Color:White
●Capacity(ml):420
●SPQ(piece):10Materials
●Principal Component: Silica, Solvent
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?