- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
"α Scratch Detector Spray" (Permeating Solution)
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of ALP-TP
-
- Product Type
- Flaw detecting chemical
-
- Type
- Spray
-
- Type
- Main Body
-
- Color
- Red
-
- Trusco Code
- 123-0727
-
- Application
- Penetrant for flaw detecting chemical.
-
- Main Ingredient
- Aromatic hydrocarbon, additive
-
- Mass(g)
- 420
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 287.00
|
FLAW DETECTION AGENTS
|
1 Piece(s)
|
|
40 Day(s)
|
1 pc (420 ml) |
Basic Specifications
-
- Product Type
- Flaw detecting chemical
-
- Type
- Spray
-
- Type
- Main Body
-
- Color
- Red
-
- Trusco Code
- 123-0727
-
- Application
- Penetrant for flaw detecting chemical.
-
- Main Ingredient
- Aromatic hydrocarbon, additive
-
- Mass(g)
- 420
-
- Amount Of Content
- 1 pc (420 ml)
Product Description
[Features]
· The red permeating solution permeates strongly and promptly into fine defects when sprayed on the surface of the test article that is being inspected for flaws.
· In order to permeate sufficiently it should be washed after letting soak for 3-15 minutes.
[Applications]
· Penetrant for flaw detecting chemical.
Specifications of ALP-TP
-
- Product Type
- Flaw detecting chemical
-
- Type
- Spray
-
- Type
- Main Body
-
- Color
- Red
-
- Trusco Code
- 123-0727
-
- Application
- Penetrant for flaw detecting chemical.
-
- Main Ingredient
- Aromatic hydrocarbon, additive
-
- Mass(g)
- 420
-
- Amount Of Content
- 1 pc (420 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 287.00
|
FLAW DETECTION AGENTS
|
1 Piece(s)
|
|
40 Day(s)
|
1 pc (420 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●A red penetrant which penetrates strongly and promptly into fine defects when sprayed on the surface of the flaw detection inspection object.
●For sufficient penetration, please wash after 3 to 15 minutes leave.Usage
●Penetrating fluid for flaw detection inspection.Specification
●Color:Red
●Capacity(ml):420
●SPQ(piece):10Materials
●Principal Component: Aromatic Hydrocarbons, Additives
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?