(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

"α Scratch Detector Spray" (Cleaning Solution / Aerosol Spray Type) (ALP-TC)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ALP-TC
ALP-TC-JB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Trusco Code Mass
(g)
Amount Of Content

฿ 185.00

FLAW DETECTION AGENTS 1 Piece(s) Same day 10 123-0719 380 1 pc (420 ml)

฿ 436.84

FLAW DETECTION AGENTS 1 Piece(s) 12 Day(s) - 370-9949 685 1 pc (840 ml)

Basic Specifications

  • Product Type
    Flaw detecting chemical
  • Type
    Spray
  • Type
    Main Body
  • Color
    Transparency
  • Application
    Cleaning solution for dye checks performed to detect pin holes and cracks in cast metals, as well as cracks on metal surfaces.
  • Main Ingredient
    Solvent

Product Description

[Features]
· Removes dirt such as dust, oil, and grease from the surface being inspected.
· Flaw detection is carried out using 3 items; this product, spray permeating solution, and developer.
[Applications]
· Cleaning solution for dye checks performed to detect pin holes and cracks in cast metals, as well as cracks on metal surfaces.

Part Number
ALP-TC
ALP-TC-JB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Trusco Code Mass
(g)
Amount Of Content

฿ 185.00

FLAW DETECTION AGENTS 1 Piece(s) Same day 10 123-0719 380 1 pc (420 ml)

฿ 436.84

FLAW DETECTION AGENTS 1 Piece(s) 12 Day(s) - 370-9949 685 1 pc (840 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Flaw detection inspection remove dirt such as dust and grease on the surface.
●The flaw detection is carried out with three kinds of this product and spray penetrant liquid and developer.

Usage

●Cleaning solution for dyeing flaw detection for inspecting pinholes, cracks, and metal surface cracks in castings.

Specification

●Color:Transparent

Materials

●Principal Component: Solvent