(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
2100 |
2101 |
2102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Product Model | Width (mm) |
Depth (mm) |
Height (mm) |
Minimum Scale (ml) |
Trusco Code | Packing | JAN code | Weight (g) | Material 1 | Materials 2 | Depth (mm) | Bore Diameter (mm) | Height (mm) | Width (mm) | Scale gradation (ml) | Inner plug | Material 3 | Specifications | Material | Material: Cock | Material: Cock Gasket | Mass (g) |
Stopcock Size | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,613.84 |
POLY TANKS | 1 Piece(s) | 10 Day(s) | 10 | - | - | - | - | - | 836-6413 | Included | 4947592021005 | 1419.000 | Main body/pedestal: Polyethylene (PE) | Stopcock: Polyethylene (PE)/Polypropylene (PP) | 230 | 99 | 370 | 318 | 2000 | none | cock o ring: Byton "R on" (FKM) | - | - | - | - | - | - | - | ||
฿ 3,853.63 |
POLY TANKS | 1 Piece(s) | 10 Day(s) | 20 | Can | 318 | 230 | 535 | 2000 | 211-9099 | - | - | - | - | - | - | - | - | - | - | - | - | Includes Scale Marks. Stop Valve Can Be Removed | Polyethylene (PE) | Polyethylene/Polypropylene | Viton | 1850 | 20A | 1 pc. | ||
฿ 6,189.07 |
POLY TANKS | 1 Piece(s) | 12 Day(s) | 30 | Can | 318 | 230 | 690 | 2000 | 211-9102 | - | - | - | - | - | - | - | - | - | - | - | - | Includes Scale Marks. Stop Valve Can Be Removed | Polyethylene (PE) | Polyethylene/Polypropylene | Viton | 2150 | 20A | 1 pc. |
[Features]
·The bottom of the container has a slanted structure, making it possible to take out nearly the entire amount of liquid.
·Comes with content label tag.
[Cautions]
·Some types of surfactants and organic solvents may affect the cap and packing, resulting in liquid leakage.
Part Number |
---|
2100 |
2101 |
2102 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity (L) |
Product Model | Width (mm) |
Depth (mm) |
Height (mm) |
Minimum Scale (ml) |
Trusco Code | Packing | JAN code | Weight (g) | Material 1 | Materials 2 | Depth (mm) | Bore Diameter (mm) | Height (mm) | Width (mm) | Scale gradation (ml) | Inner plug | Material 3 | Specifications | Material | Material: Cock | Material: Cock Gasket | Mass (g) |
Stopcock Size | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,613.84 |
POLY TANKS | 1 Piece(s) | 10 Day(s) | 10 | - | - | - | - | - | 836-6413 | Included | 4947592021005 | 1419.000 | Main body/pedestal: Polyethylene (PE) | Stopcock: Polyethylene (PE)/Polypropylene (PP) | 230 | 99 | 370 | 318 | 2000 | none | cock o ring: Byton "R on" (FKM) | - | - | - | - | - | - | - | ||
฿ 3,853.63 |
POLY TANKS | 1 Piece(s) | 10 Day(s) | 20 | Can | 318 | 230 | 535 | 2000 | 211-9099 | - | - | - | - | - | - | - | - | - | - | - | - | Includes Scale Marks. Stop Valve Can Be Removed | Polyethylene (PE) | Polyethylene/Polypropylene | Viton | 1850 | 20A | 1 pc. | ||
฿ 6,189.07 |
POLY TANKS | 1 Piece(s) | 12 Day(s) | 30 | Can | 318 | 230 | 690 | 2000 | 211-9102 | - | - | - | - | - | - | - | - | - | - | - | - | Includes Scale Marks. Stop Valve Can Be Removed | Polyethylene (PE) | Polyethylene/Polypropylene | Viton | 2150 | 20A | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?