(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double-Opening Rectangular Plastic Tank Capacity 18 L (0488)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0483
0488
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Internal Capacity

฿ 567.00

FLAT TANKS 1 Piece(s) 1 Day(s) Blue 123-9724 1 pc.

฿ 567.00

FLAT TANKS 1 Piece(s) 1 Day(s) Red 321-5512 1 pc.

Basic Specifications

  • Capacity(L)
    18
  • Product Model
    Can
  • Width(mm)
    330
  • Depth(mm)
    190
  • Height(mm)
    385
  • Specifications
    With Gasket
  • Material
    Polyethylene (PE)
  • Mass(g)
    1210
  • Internal Capacity
    1 pc.

Product Description

Plastic can with oil-resistant seal.
[Features]
· Flat-sided plastic can, double-opening type.
· Can be used as flat-sided plastic can with nozzle by installing the nozzle set sold separately.
· Double opening enables liquid in can to be poured without splashing.
[Applications]
· Can be used to temporarily store or carry liquids.
· Can be used to store kerosene.

Part Number
0483
0488
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Trusco Code Internal Capacity

฿ 567.00

FLAT TANKS 1 Piece(s) 1 Day(s) Blue 123-9724 1 pc.

฿ 567.00

FLAT TANKS 1 Piece(s) 1 Day(s) Red 321-5512 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is a double-sided type plastic jerrycan. It can be used as a plastic jerrycan with nozzle, equipped with optional nozzle set.

Specification

●Capacity(L):18
●W x D x H(mm):330 x 190 x 385
●With packing

Materials

●Polyethylene(PE)