(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rectangular Plastic Tank, Double-Opening Type Capacity: 5 L / 10 L (0205)

Rectangular Plastic Tank, Double-Opening Type Capacity: 5 L / 10 L (0205)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
0205
0206
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 390.00

FLAT TANKS 1 Piece(s) 1 Day(s) 5 260 120 285 353-4707 438 1 pc.

฿ 738.34

FLAT TANKS 1 Piece(s) 1 Day(s) 10 310 150 330 353-4715 806 1 pc.

Basic Specifications

  • Product Model
    Can
  • Type Details
    No Nozzle / With Packing
  • Material
    Polyethylene (PE)
  • Internal Capacity
    1 pc.

Product Description

Flat-sided plastic can, double-opening type.
[Features]
· Can be used with optional nozzle (Nozzle Set 2043N, with end cap, for 5 L and 10 L cans).
· Double opening enables liquid in can to be poured without splashing.
[Applications]
· Can be used to temporarily store or carry liquids.

Part Number
0205
0206
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Internal Capacity

฿ 390.00

FLAT TANKS 1 Piece(s) 1 Day(s) 5 260 120 285 353-4707 438 1 pc.

฿ 738.34

FLAT TANKS 1 Piece(s) 1 Day(s) 10 310 150 330 353-4715 806 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●2 mouth type.

Specification

●Type:Without nozzle/With packing

Materials

●Polyethylene(PE)