(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Pressure Tank, TMC Series, TMC5/-10/-21

Stainless Steel Pressure Tank, TMC Series, TMC5/-10/-21

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 31,387.85 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TMC5 SALE
TMC10 SALE
TMC21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 31,387.85

฿ 28,471.92

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 276 467-5959 3200 1 unit

฿ 40,120.00

฿ 30,073.95

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 445 467-5932 4100 1 unit

฿ 44,840.00

฿ 33,683.81

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 20 ~ 59 20 664 467-5941 5300 1 unit

Basic Specifications

  • Product Model
    Compression Tank
  • Material
    SUS304
  • Inner Diameter(mm)
    226.4
  • Material: Gasket
    Viton Rubber
  • Opening Angle Inner Diameter(mm)
    95.6
  • Use Pressure(MPa)
    0.49 or Less
  • Specifications
    Port (Lid) 2-Rc 1/4, Rc 1/8
  • Amount Of Content
    1 unit

Product Description

[Features]
· Opening is narrower than body. Comparatively inexpensive in proportion to its capacity.
· Because the body has a larger diameter, the height is lower than that of other tanks.
[Applications]
· For pressure feeding liquids.

Part Number
TMC5 SALE
TMC10 SALE
TMC21 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 31,387.85

฿ 28,471.92

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 5.0 ~ 9.9 5 276 467-5959 3200 1 unit

฿ 40,120.00

฿ 30,073.95

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 10.0 ~ 19.9 10 445 467-5932 4100 1 unit

฿ 44,840.00

฿ 33,683.81

STAINLESS STEEL TANKS 1 Piece(s) 40 Day(s) 20 ~ 59 20 664 467-5941 5300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1