(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Tank, Capacity Details 0.46–25

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FC-10

  • Product Type
    Tank
  • Capacity(L)
    10.0 ~ 19.9
  • Material
    SUS304
  • Capacity Details(L)
    18
  • External Dimensions: Width(mm)
    283
  • External Dimensions: Depth(mm)
    283
  • External Dimensions: Height(mm)
    273
  • Usable Inner Dimensions : Width(mm)
    270
  • Usable Inner Dimensions: Depth(mm)
    270
  • Usable Inner Dimensions: Height(mm)
    270
  • Body / Option
    Main Body
  • Trusco Code
    505-6845
  • Handle
    Available
  • Lid
    Available
  • Mass(g)
    2860
  • Amount Of Content
    1 pc.
Part Number
FC-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,058.00

STAINLESS STEEL TANKS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Tank
  • Capacity(L)
    10.0 ~ 19.9
  • Material
    SUS304
  • Capacity Details(L)
    18
  • External Dimensions: Width(mm)
    283
  • External Dimensions: Depth(mm)
    283
  • External Dimensions: Height(mm)
    273
  • Usable Inner Dimensions : Width(mm)
    270
  • Usable Inner Dimensions: Depth(mm)
    270
  • Usable Inner Dimensions: Height(mm)
    270
  • Body / Option
    Main Body
  • Trusco Code
    505-6845
  • Handle
    Available
  • Lid
    Available
  • Mass(g)
    2860
  • Amount Of Content
    1 pc.

Product Description

stainless steel tank.
[Features]
·There is a hook on the back of the lid, so you don't need a place to store the lid.

Specifications of FC-10

  • Product Type
    Tank
  • Capacity(L)
    10.0 ~ 19.9
  • Material
    SUS304
  • Capacity Details(L)
    18
  • External Dimensions: Width(mm)
    283
  • External Dimensions: Depth(mm)
    283
  • External Dimensions: Height(mm)
    273
  • Usable Inner Dimensions : Width(mm)
    270
  • Usable Inner Dimensions: Depth(mm)
    270
  • Usable Inner Dimensions: Height(mm)
    270
  • Body / Option
    Main Body
  • Trusco Code
    505-6845
  • Handle
    Available
  • Lid
    Available
  • Mass(g)
    2860
  • Amount Of Content
    1 pc.
Part Number
FC-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 7,058.00

STAINLESS STEEL TANKS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1