(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Molybdenum Stainless Steel Tank (with Lid)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,243.36 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MST-16
MST-18
MST-21
MST-24
MST-27
MST-30
MST-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
External Dimensions: Height
(mm)
Major Diameter
(mm)
Usable Inner Dimensions: Height
(mm)
Inner Diameter
(mm)
Trusco Code Handle Mass
(kg)
Amount Of Content

฿ 4,243.36

STAINLESSSTEELTANKS 1 Piece(s) Same day ~ 4.9 3.2 170 210 160 160 500-7356 Suspended 1.10 1 pc.

฿ 5,145.47

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) ~ 4.9 4.5 190 230 180 180 500-7364 Suspended 1.25 1 pc.

฿ 5,777.26

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) 5.0 ~ 9.9 7 225 260 210 210 500-7372 Suspended 1.70 1 pc.

฿ 6,296.41

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 10.0 ~ 19.9 10 255 290 240 240 500-7381 Suspended 2.10 1 pc.

฿ 8,294.20

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 10.0 ~ 19.9 15 285 320 270 270 500-7399 Suspended 2.70 1 pc.

฿ 10,124.48

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 20 ~ 59 20 310 360 300 300 500-7402 Suspended 3.30 1 pc.

฿ 13,006.52

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 20 ~ 59 26 340 450 330 330 500-7411 With handle 4.10 1 pc.

Basic Specifications

  • Product Type
    Tank
  • Material
    SUS316
  • Body / Option
    Main Body
  • Specifications
    Corrosion resistant type
  • Lid
    Available
  • Gauge
    Available
  • Amount Of Content
    1 pc.

Product Description

Corrosion-resistant stainless steel containers.
[Features]
· Corrosion resistance superior to that of SUS 304 with regard to seawater and other substances.
· Material: stainless steel (SUS 316) (with molybdenum); seal: silicone rubber.

Part Number
MST-16
MST-18
MST-21
MST-24
MST-27
MST-30
MST-33
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
Capacity Details
(L)
External Dimensions: Height
(mm)
Major Diameter
(mm)
Usable Inner Dimensions: Height
(mm)
Inner Diameter
(mm)
Trusco Code Handle Mass
(kg)
Amount Of Content

฿ 4,243.36

STAINLESSSTEELTANKS 1 Piece(s) Same day ~ 4.9 3.2 170 210 160 160 500-7356 Suspended 1.10 1 pc.

฿ 5,145.47

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) ~ 4.9 4.5 190 230 180 180 500-7364 Suspended 1.25 1 pc.

฿ 5,777.26

STAINLESS STEEL TANKS 1 Piece(s) 10 Day(s) 5.0 ~ 9.9 7 225 260 210 210 500-7372 Suspended 1.70 1 pc.

฿ 6,296.41

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 10.0 ~ 19.9 10 255 290 240 240 500-7381 Suspended 2.10 1 pc.

฿ 8,294.20

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 10.0 ~ 19.9 15 285 320 270 270 500-7399 Suspended 2.70 1 pc.

฿ 10,124.48

STAINLESS STEEL TANKS 1 Piece(s) 12 Day(s) 20 ~ 59 20 310 360 300 300 500-7402 Suspended 3.30 1 pc.

฿ 13,006.52

STAINLESS STEEL TANKS 1 Piece(s) 1 Day(s) 20 ~ 59 26 340 450 330 330 500-7411 With handle 4.10 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1