(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox, Pro Case (T28S-OD)

Toolbox, Pro Case (T28S-OD)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T28S-OD
T54L-OD
T75L-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Capacity
(L)
External Dimensions (Width x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,524.00

TOOL BOXES 1 Piece(s) 1 Day(s) 401 to 450 ~200 28 567×411×190 499×347×160 389-7796 2.7 1 pc.

฿ 1,623.00

TOOL BOXES 1 Piece(s) 1 Day(s) 401 to 450 301 to 400 54 567×411×330 499×347×300 389-7788 3.4 1 pc.

฿ 3,306.00

TOOL BOXES 1 Piece(s) Available Same day 451 or More 301 to 400 75 665×458×347 600×398×315 389-7770 5.5 1 pc.

Basic Specifications

  • Frontage(mm)
    501 to 700
  • Color
    Olive Drab (OD)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Professional storage box which is impact-resistant and long lasting.
[Applications]
· It is ideal for storing and organizing tools.
[Material]
· Body: Shock-Resistant Polypropylene (PP), Buckle Handle: Stainless Steel (SUS304), Buckle Base: Stainless Steel (SUS430), Roller: Polypropylene (PP)

Part Number
T28S-OD
T54L-OD
T75L-OD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Capacity
(L)
External Dimensions (Width x Depth x Height)
(mm)
Effective inside dimensions (frontage x depth x height)
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 1,524.00

TOOL BOXES 1 Piece(s) 1 Day(s) 401 to 450 ~200 28 567×411×190 499×347×160 389-7796 2.7 1 pc.

฿ 1,623.00

TOOL BOXES 1 Piece(s) 1 Day(s) 401 to 450 301 to 400 54 567×411×330 499×347×300 389-7788 3.4 1 pc.

฿ 3,306.00

TOOL BOXES 1 Piece(s) Available Same day 451 or More 301 to 400 75 665×458×347 600×398×315 389-7770 5.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A professional specs storage box that is strong against impact and lasts long.

Specification

●Color:OD
●Color: Olive Drag(OD)

Materials

●Main Body: Impact Resistance Polypropylene(PP)
●Buckle Handle: Stainless Steel(SUS304)
●Buckle Pedestal: Stainless Steel(SUS430)
●Roller: Polypropylene(PP)