(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox, Veranda Box (BD-BOX120)

Toolbox, Veranda Box (BD-BOX120)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BD-BOX80
BD-BOX120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 1,378.42

TOOL BOXES 5 Piece(s) 6 Day(s) 501 ~ 700 531×380×419 80 620×490×460 - 444-8642 2.7 1 pc.

฿ 2,051.00

TOOL BOXES 1 Piece(s) 10 Day(s) 701 ~ 900 680×380×440 120 780×490×490 4904746272621 444-8634 3.6 1 pc.

Basic Specifications

  • Depth(mm)
    451 ~
  • Height(mm)
    401 ~
  • Color
    Blue/White
  • Amount Of Content
    1 pc.

Product Description

Outdoor storage box with excellent durability.
[Features]
· Model with 80 L capacity that can accommodate 2 wide 20 L kerosene containers.
· Model with 120 L capacity that can accommodate four 18 L kerosene containers.
· Equipped with eye holes for a padlock to prevent theft.
· Lid is designed to keep rain out.
· Materials: polypropylene (PP).
[Applications]
· Can be used for multiple purposes ranging from storing gardening and leisure items, beer cases, etc., to temporarily storing garbage, etc.

Part Number
BD-BOX80
BD-BOX120
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 1,378.42

TOOL BOXES 5 Piece(s) 6 Day(s) 501 ~ 700 531×380×419 80 620×490×460 - 444-8642 2.7 1 pc.

฿ 2,051.00

TOOL BOXES 1 Piece(s) 10 Day(s) 701 ~ 900 680×380×440 120 780×490×490 4904746272621 444-8634 3.6 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1