(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox, Clear Capacity (L) 28 – 75 (N-L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
N-75L
N-L
N-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 4,411.00

TOOL BOXES 1 Piece(s) 1 Day(s) 451 ~ 301 ~ 400 600×398×315 75 665×458×347 276-8798 5.5 1 pc.

฿ 2,347.00

TOOL BOXES 1 Piece(s) 12 Day(s) 401 ~ 450 301 ~ 400 499×347×300 54 567×411×330 276-8691 3.4 1 pc.

฿ 2,216.00

TOOL BOXES 1 Piece(s) 1 Day(s) 401 ~ 450 ~ 200 499×347×160 28 567×411×190 326-3401 2.7 1 pc.

Basic Specifications

  • Frontage(mm)
    501 ~ 700
  • Color
    Clear
  • Amount Of Content
    1 pc.

Product Description

[Features]
• Transparent type for easy identification of stored items.
• Lid can be locked securely and safely.

Part Number
N-75L
N-L
N-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 4,411.00

TOOL BOXES 1 Piece(s) 1 Day(s) 451 ~ 301 ~ 400 600×398×315 75 665×458×347 276-8798 5.5 1 pc.

฿ 2,347.00

TOOL BOXES 1 Piece(s) 12 Day(s) 401 ~ 450 301 ~ 400 499×347×300 54 567×411×330 276-8691 3.4 1 pc.

฿ 2,216.00

TOOL BOXES 1 Piece(s) 1 Day(s) 401 ~ 450 ~ 200 499×347×160 28 567×411×190 326-3401 2.7 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The transparent type is easy to understand the stored products.

Specification

●Color:Clear

Materials

●Main Body: Impact Resistance Polypropylene(PP)
●Buckle: Stainless Steel