(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox (with Drawers) (XL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
XL
XT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Inner Dimensions (Width x Depth x Height)
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 4,835.14

TOOL BOXES 1 Piece(s) 10 Day(s) 184X316X82X2 pieces 503X351X200 35 567X411X336 4500 128-6846 1 unit

฿ 4,013.27

TOOL BOXES 1 Piece(s) 12 Day(s) 367X261X57X1 pieces 449X294X210 28 515X352X323 4000 249-5180 1 unit

Basic Specifications

  • Color
    Green
  • Features
    It comes with a handy drawer to store small items.
  • Buckle
    Stainless Steel
  • Roller
    Polypropylene (PP)
  • Body Material
    Shock-resistant polypropylene (PP)
  • Amount Of Content
    1 unit

Product Description

[Features]
·It comes with a drawer convenient for storing small accessories.
·Material 1: Main body: Impact resistant polypropylene (PP)
·Material 2: Buckle: Stainless Steel
·Material 3: Roller: Polypropylene (PP)

Part Number
XL
XT
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Inner Dimensions (Width x Depth x Height)
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 4,835.14

TOOL BOXES 1 Piece(s) 10 Day(s) 184X316X82X2 pieces 503X351X200 35 567X411X336 4500 128-6846 1 unit

฿ 4,013.27

TOOL BOXES 1 Piece(s) 12 Day(s) 367X261X57X1 pieces 449X294X210 28 515X352X323 4000 249-5180 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1