(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox (Lid Single Opening Type) (BOX27)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
BOX19
BOX27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 1,647.90

TOOL BOXES 1 Piece(s) 10 Day(s) 413X313X150 19 472X370X168 1750 128-6773 1 pc.

฿ 1,783.88

TOOL BOXES 1 Piece(s) 10 Day(s) 413X313X200 26 472X370X218 2000 128-6781 1 pc.

Basic Specifications

  • Color
    Green
  • Features
    The joint-type lid can be affixed with clips.
  • Joint
    Polycarbonate (PC)
  • Clip
    Nylon
  • Body Material
    Shock-resistant polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
·The jointed type lid can be fixed with a clip.
·Material 1: Main body: Impact resistant polypropylene (PP)
·Material 2: Joint: Polycarbonate (PC)
·Material 3: Clip: Nylon
·Type: Lid single door type

Part Number
BOX19
BOX27
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 1,647.90

TOOL BOXES 1 Piece(s) 10 Day(s) 413X313X150 19 472X370X168 1750 128-6773 1 pc.

฿ 1,783.88

TOOL BOXES 1 Piece(s) 10 Day(s) 413X313X200 26 472X370X218 2000 128-6781 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1