(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox (Lid Removable Type) (L)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2L
75L
CL
KL
L
S
SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 4,069.00

TOOL BOXES 1 Piece(s) 12 Day(s) 701 ~ 900 451 ~ 201 ~ 300 750×400×200 60 826×480×227 128-7028 5.20 1 pc.

฿ 4,411.00

TOOL BOXES 1 Piece(s) 1 Day(s) 501 ~ 700 451 ~ 301 ~ 400 600×398×315 75 665×458×347 128-7036 5.5 1 pc.

฿ 2,606.00

TOOL BOXES 1 Piece(s) 12 Day(s) 701 ~ 900 301 ~ 400 ~ 200 752×309×131 30 821×375×152 128-6820 3.26 1 pc.

฿ 3,550.00

TOOL BOXES 1 Piece(s) 1 Day(s) 901 ~ 1,100 401 ~ 450 ~ 200 950×350×150 50 1018×416×181 249-5198 4.50 1 pc.

฿ 2,347.00

TOOL BOXES 1 Piece(s) 12 Day(s) 501 ~ 700 401 ~ 450 301 ~ 400 499×347×300 54 567×411×330 128-6706 3.4 1 pc.

฿ 2,216.00

TOOL BOXES 1 Piece(s) 1 Day(s) 501 ~ 700 401 ~ 450 ~ 200 499×347×160 28 567×411×190 128-6692 2.7 1 pc.

฿ 1,435.00

TOOL BOXES 1 Piece(s) 10 Day(s) ~ 500 ~ 300 ~ 200 305×230×117 10 380×294×134 128-6838 1.5 1 pc.

Basic Specifications

  • Color
    Green
  • Amount Of Content
    1 pc.

Product Description

• Color: Green
• Amount Of Content: 1 pc.

Part Number
2L
75L
CL
KL
L
S
SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Height
(mm)
Drawer Usable Inner Dimensions (Width x Depth x Height)
(mm)
Capacity
(L)
Dimensions (Width x Depth x Height)
(mm)
Trusco Code Mass
(kg)
Amount Of Content

฿ 4,069.00

TOOL BOXES 1 Piece(s) 12 Day(s) 701 ~ 900 451 ~ 201 ~ 300 750×400×200 60 826×480×227 128-7028 5.20 1 pc.

฿ 4,411.00

TOOL BOXES 1 Piece(s) 1 Day(s) 501 ~ 700 451 ~ 301 ~ 400 600×398×315 75 665×458×347 128-7036 5.5 1 pc.

฿ 2,606.00

TOOL BOXES 1 Piece(s) 12 Day(s) 701 ~ 900 301 ~ 400 ~ 200 752×309×131 30 821×375×152 128-6820 3.26 1 pc.

฿ 3,550.00

TOOL BOXES 1 Piece(s) 1 Day(s) 901 ~ 1,100 401 ~ 450 ~ 200 950×350×150 50 1018×416×181 249-5198 4.50 1 pc.

฿ 2,347.00

TOOL BOXES 1 Piece(s) 12 Day(s) 501 ~ 700 401 ~ 450 301 ~ 400 499×347×300 54 567×411×330 128-6706 3.4 1 pc.

฿ 2,216.00

TOOL BOXES 1 Piece(s) 1 Day(s) 501 ~ 700 401 ~ 450 ~ 200 499×347×160 28 567×411×190 128-6692 2.7 1 pc.

฿ 1,435.00

TOOL BOXES 1 Piece(s) 10 Day(s) ~ 500 ~ 300 ~ 200 305×230×117 10 380×294×134 128-6838 1.5 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Color:Green

Materials

●Buckle: Stainless Steel
●Roller: Polypropylene(PP)