(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox, N Work Container, Work Tray (130728)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
130728
130827
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Tool Boxes Dimensions (Width x Depth x Height)
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 361.00

TOOL BOXES 1 Piece(s) 1 Day(s) 130254,130551 343X255X130 546 336-5930 1 pc.

฿ 420.00

TOOL BOXES 1 Piece(s) 1 Day(s) 130155,130452,130353,130650 433X263X130 691 336-5948 1 pc.

Basic Specifications

  • Type Details
    Work Tray
  • Color
    Gray
  • Features
    Comes with handles that make it easy to remove from containers and to carry. It also has a tray convenient for organizing small items.
  • Body Material
    Polypropylene (PP)
  • Amount Of Content
    1 pc.

Product Description

[Features]
• Comes with a grip for convenient item removal and carrying.
• Convenient tray for organizing small items.

Part Number
130728
130827
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Compatible Tool Boxes Dimensions (Width x Depth x Height)
(mm)
Mass
(g)
Trusco Code Amount Of Content

฿ 361.00

TOOL BOXES 1 Piece(s) 1 Day(s) 130254,130551 343X255X130 546 336-5930 1 pc.

฿ 420.00

TOOL BOXES 1 Piece(s) 1 Day(s) 130155,130452,130353,130650 433X263X130 691 336-5948 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A grip part is attached convenient for taking out from a container and carrying.
●A convenient tray for organizing small items.

Specification

●Color:Gray
●SPQ(piece):10

Materials

●Main Body: Polypropylene(PP)