(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MU Type Shelf Board (MUF2-01T)

MU Type Shelf Board (MUF2-01T)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MUF2-01T
MUF2-01TS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Compatible Model Trusco Code Mass
(kg)
Amount Of Content

฿ 1,970.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 400 Open, Double-Opening Door Type 462-6842 2.9 1 pc.

฿ 2,148.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 375 Double sliding door type 462-6851 2.7 1 pc.

Basic Specifications

  • Height (mm)
    17.5
  • Width (mm)
    874
  • Product Type
    System warehouse for factories
  • Main body: option
    Option
  • Accessory
    Fittings For Shelves 4 Pieces
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
Top board, shelf board and base for factory system storage cabinet, white color and MU type (with adjusters).

Part Number
MUF2-01T
MUF2-01TS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth (mm) Compatible Model Trusco Code Mass
(kg)
Amount Of Content

฿ 1,970.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 400 Open, Double-Opening Door Type 462-6842 2.9 1 pc.

฿ 2,148.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 375 Double sliding door type 462-6851 2.7 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1