(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

System Storage Cabinet for Factories MU

System Storage Cabinet for Factories MU

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,002.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MUO-4A
MUO-7
MUO-11B SALE
MUO-18B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Maximum Load (kg/unit) Accessory Trusco Code Mass
(kg)
Amount Of Content

฿ 10,002.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 380 70 - 447-9955 9.8 1 unit

฿ 10,883.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 720 140 1 Shelf Board 462-6958 18.1 1 unit

฿ 13,750.00

฿ 12,648.63

STORAGE CABINETS 1 Piece(s) 40 Day(s) 1110 210 2 Shelves / Base 462-6931 27.3 1 unit

฿ 21,505.00

฿ 19,784.60

STORAGE CABINETS 1 Piece(s) 40 Day(s) 1830 350 4 Shelves / Base 462-6940 41.5 1 unit

Basic Specifications

  • Width (mm)
    900
  • Depth (mm)
    450
  • Product Type
    System warehouse for factories
  • Main body: option
    Main Body
  • Installation Type
    For both upper and lower placement
  • Compatible Space
    MUU-06B (When installed underneath / sold separately)
  • Additional shelf board
    MUF2-01T (Sold Separately)
  • Amount Of Content
    1 unit

Product Description

[Features]
Open-type system storage cabinet that is convenient for storing frequently accessed materials and tools.

Part Number
MUO-4A
MUO-7
MUO-11B SALE
MUO-18B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Maximum Load (kg/unit) Accessory Trusco Code Mass
(kg)
Amount Of Content

฿ 10,002.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 380 70 - 447-9955 9.8 1 unit

฿ 10,883.00

STORAGE CABINETS 1 Piece(s) 40 Day(s) 720 140 1 Shelf Board 462-6958 18.1 1 unit

฿ 13,750.00

฿ 12,648.63

STORAGE CABINETS 1 Piece(s) 40 Day(s) 1110 210 2 Shelves / Base 462-6931 27.3 1 unit

฿ 21,505.00

฿ 19,784.60

STORAGE CABINETS 1 Piece(s) 40 Day(s) 1830 350 4 Shelves / Base 462-6940 41.5 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1