(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Unit WUN Type (WUN-12A)

Wall Unit WUN Type (WUN-12A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WUN-12A
WUN-12AW
WUN-12AW-NG
WUN-15A
WUN-20E
WUN-21A
WUN-24A
WUN-26
WUN-28D SALE
WUN-42B
WUN-54C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Drawer Drawer color Trusco Code Mass Amount Of Content

฿ 10,562.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 360 A4-20 3 pcs A4-10 9 pcs Transparency 509-2850 13.7kg 1 unit

฿ 10,729.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 311 AW-2, 12 pcs Transparency 511-8727 13.8kg 1 unit

฿ 10,810.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 311 AW-2 NG, 12 pcs Neogray 511-8735 13.8kg 1 unit

฿ 11,200.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 360 A4-15H 15 pcs Transparency 509-2841 14kg 1 unit

฿ 9,785.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 240 E-1: 20 pcs Transparency 501-0527 13kg 1 unit

฿ 12,173.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 360 A4-20 21 pcs Transparency 509-2833 14.9kg 1 unit

฿ 11,283.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 311 A-1 24 pcs Transparency 501-0101 16.1kg 1 unit

฿ 11,116.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 311 A-1 12 pcs B-1 6 pcs D-1 4 pcs E-1 4 pcs Transparency 501-0098 17.5kg 1 unit

฿ 12,087.00

฿ 11,280.80

BIGPARTSSTORAGESYSTEMS 1 Piece(s) Same day 240 D-1 28 pcs Transparency 501-0217 14kg 1 unit

฿ 11,535.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 240 B-1 42 pcs Transparency 501-0110 14kg 1 unit

฿ 12,812.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 240 C-1 54 pcs Transparency 501-0209 15kg 1 unit

Basic Specifications

  • Product Type
    Large parts case
  • Frontage(mm)
    792
  • Height(mm)
    314
  • Maximum Load(kg/unit)
    20
  • Main body: option
    Main Body
  • Main Body
    Steel
  • Accessory
    Each drawer has 1 partition and 1 name card (depth 240/311 mm types), Each drawer has 2 name cards (depth 360 mm type).
  • Features
    WUN type fits perfectly into "Bunrak case" 302L or 604L.
  • Amount Of Content
    1 unit

Product Description

Wall unit WUN type large parts case.
[Features]
· WUN type fits perfectly into "Vanlack case" 302L or 604L.
· Each drawer has a partition and name card to facilitate storage.
· The main body is made of steel. Made in Japan.
[Applications]
· Ideal for sorting small items and documents.

Part Number
WUN-12A
WUN-12AW
WUN-12AW-NG
WUN-15A
WUN-20E
WUN-21A
WUN-24A
WUN-26
WUN-28D SALE
WUN-42B
WUN-54C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Drawer Drawer color Trusco Code Mass Amount Of Content

฿ 10,562.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 360 A4-20 3 pcs A4-10 9 pcs Transparency 509-2850 13.7kg 1 unit

฿ 10,729.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 311 AW-2, 12 pcs Transparency 511-8727 13.8kg 1 unit

฿ 10,810.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 311 AW-2 NG, 12 pcs Neogray 511-8735 13.8kg 1 unit

฿ 11,200.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 360 A4-15H 15 pcs Transparency 509-2841 14kg 1 unit

฿ 9,785.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 240 E-1: 20 pcs Transparency 501-0527 13kg 1 unit

฿ 12,173.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 360 A4-20 21 pcs Transparency 509-2833 14.9kg 1 unit

฿ 11,283.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 311 A-1 24 pcs Transparency 501-0101 16.1kg 1 unit

฿ 11,116.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 311 A-1 12 pcs B-1 6 pcs D-1 4 pcs E-1 4 pcs Transparency 501-0098 17.5kg 1 unit

฿ 12,087.00

฿ 11,280.80

BIGPARTSSTORAGESYSTEMS 1 Piece(s) Same day 240 D-1 28 pcs Transparency 501-0217 14kg 1 unit

฿ 11,535.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 240 B-1 42 pcs Transparency 501-0110 14kg 1 unit

฿ 12,812.00

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 240 C-1 54 pcs Transparency 501-0209 15kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1