(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
302CF |
604CF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Maximum Load (kg/unit) |
Trusco Code | Accessory | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,527.00 ฿ 11,523.59 |
BIG PARTS STORAGE SYSTEMS | 1 Piece(s) | 1 Day(s) | 900 | 180 | 507-9519 | 2 Shelf Boards | 22kg | 1 unit | ||
฿ 15,827.00 ฿ 14,559.26 |
BIG PARTS STORAGE SYSTEMS | 1 Piece(s) | 1 Day(s) | 1790 | 300 | 509-4381 | 4 Shelf Boards | 33.5kg | 1 unit |
A large parts case that can store an optional container case.
[Features]
· Shelf pitch of 17 mm.
· Maximum load capacity 302 Type: 180 kg/unit, 604 Type: 300 kg/unit.
· With adjuster. Height can be easily adjusted with a screwdriver.
[Applications]
· Storage of documents etc.
· Ideal for parts management and storage of F type containers.
Part Number |
---|
302CF |
604CF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
Maximum Load (kg/unit) |
Trusco Code | Accessory | Mass | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 12,527.00 ฿ 11,523.59 |
BIG PARTS STORAGE SYSTEMS | 1 Piece(s) | 1 Day(s) | 900 | 180 | 507-9519 | 2 Shelf Boards | 22kg | 1 unit | ||
฿ 15,827.00 ฿ 14,559.26 |
BIG PARTS STORAGE SYSTEMS | 1 Piece(s) | 1 Day(s) | 1790 | 300 | 509-4381 | 4 Shelf Boards | 33.5kg | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?