(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drawer Partition for Drawer Unit Vanlack Case (ML-E)

Drawer Partition for Drawer Unit Vanlack Case (ML-E)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ML-1S
ML-2S
ML-E
MM-E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Compatible Model Trusco Code Mass Amount Of Content

฿ 74.88

BIG PARTS STORAGE SYSTEMS 1 Piece(s) Same day 130.0 2.0 MM-1、MM-1N、ML-1、ML-1N 501-0420 31g 1 pc.

฿ 104.73

BIG PARTS STORAGE SYSTEMS 1 Piece(s) Same day 262.0 4.0 MM-2、MM-2N、ML-2、ML-2N 501-0438 88g 1 pc.

฿ 169.36

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 418.0 4.0 For ML-2, ML-2N 501-0454 150g 1 pc.

฿ 136.82

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 265.5 4.0 For MM-2, MM-2N 501-0446 100g 1 pc.

Basic Specifications

  • Product Type
    Other
  • Main body: option
    Main Body
  • Height(mm)
    108.0
  • Material
    AS Resin
  • Amount Of Content
    1 pc.

Product Description

Drawer partition boards for large parts cases.
[Features]
· Dividers for M-type and L-type Vanlack Case.
· For a drawer unit.
[Applications]
· Can be used for MM-1 Type and ML-1 Type Vanlack cases.

Part Number
ML-1S
ML-2S
ML-E
MM-E
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Compatible Model Trusco Code Mass Amount Of Content

฿ 74.88

BIG PARTS STORAGE SYSTEMS 1 Piece(s) Same day 130.0 2.0 MM-1、MM-1N、ML-1、ML-1N 501-0420 31g 1 pc.

฿ 104.73

BIG PARTS STORAGE SYSTEMS 1 Piece(s) Same day 262.0 4.0 MM-2、MM-2N、ML-2、ML-2N 501-0438 88g 1 pc.

฿ 169.36

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 418.0 4.0 For ML-2, ML-2N 501-0454 150g 1 pc.

฿ 136.82

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 265.5 4.0 For MM-2, MM-2N 501-0446 100g 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1