(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Shelves For M/L Type Vanlack® Case (ML-10)

Shelves For M/L Type Vanlack® Case (ML-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ML-10
MM-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Compatible Model Trusco Code Accessory Mass Amount Of Content

฿ 1,214.61

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 435 For L-Type Van Rack Case 510-4530 - 2.14kg 1 Set (Shelf Bracket: 4 pcs, Drawer Runners (Guides): 2 pcs)

฿ 977.96

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 285 For M-Type Van Rack Case 501-0870 Shelf Fittings 4 Pieces, Drawer Guides 2 Pieces 1.43kg 1 Set (Shelf Bracket: 4 pcs, Drawer Runners (Guides): 2 pcs)

Basic Specifications

  • Product Type
    Other
  • Frontage(mm)
    818
  • Height(mm)
    18
  • Main body: option
    Main Body
  • Material
    Steel (Baked Melamine Coating)
  • Amount Of Content
    1 Set (Shelf Bracket: 4 pcs, Drawer Runners (Guides): 2 pcs)

Product Description

[Specifications]
·Shelf for van rack cases.
·Materials: Steel (melamine baking painting)

Part Number
ML-10
MM-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Compatible Model Trusco Code Accessory Mass Amount Of Content

฿ 1,214.61

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 435 For L-Type Van Rack Case 510-4530 - 2.14kg 1 Set (Shelf Bracket: 4 pcs, Drawer Runners (Guides): 2 pcs)

฿ 977.96

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 285 For M-Type Van Rack Case 501-0870 Shelf Fittings 4 Pieces, Drawer Guides 2 Pieces 1.43kg 1 Set (Shelf Bracket: 4 pcs, Drawer Runners (Guides): 2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1