(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vanlack Case (with Acrylic Doors) (T302-L)

Vanlack Case (with Acrylic Doors) (T302-L)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
T302-L SALE
T302-M SALE
T604-L SALE
T604-M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Middle shelf board dimensions, depth
(mm)
Trusco Code Accessory Mass Amount Of Content

฿ 27,771.81

฿ 22,048.04

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 490 880 180 435 501-0284 2 Shelves, 4 Drawer Guides 31.2kg 1 unit

฿ 25,167.58

฿ 20,373.16

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 340 880 180 285 501-0276 2 Shelves, 4 Drawer Guides 26kg 1 unit

฿ 47,582.07

฿ 37,523.22

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 490 1790 300 435 501-0292 4 Shelves, 8 Drawer Guides 55kg 1 unit

฿ 40,260.32

฿ 34,442.70

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 340 1790 300 285 500-9707 4 Shelves, 8 Drawer Guides 45kg 1 unit

Basic Specifications

  • Product Type
    Large parts case
  • Frontage(mm)
    844
  • Main body: option
    Main Body
  • Door Window
    Acrylic
  • Middle shelf board dimensions, width(mm)
    818
  • Middle shelf dimensions, height(mm)
    18
  • Shelf Board Adjustment Pitch
    34mm
  • Specifications
    With a cylinder lock
  • Amount Of Content
    1 unit

Product Description

Cabinet with double door (acrylic).
[Features]
· Shelf pitch of 34 mm
· Maximum load capacity 302 Type: 180 kg/unit, 604 Type: 300 kg/unit.
· Two drawer guides are provided per shelf board to prevent the drawer from being displaced.
[Applications]
· Storage for separately sold container cases, documents, etc.

Part Number
T302-L SALE
T302-M SALE
T604-L SALE
T604-M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Middle shelf board dimensions, depth
(mm)
Trusco Code Accessory Mass Amount Of Content

฿ 27,771.81

฿ 22,048.04

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 490 880 180 435 501-0284 2 Shelves, 4 Drawer Guides 31.2kg 1 unit

฿ 25,167.58

฿ 20,373.16

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 340 880 180 285 501-0276 2 Shelves, 4 Drawer Guides 26kg 1 unit

฿ 47,582.07

฿ 37,523.22

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 490 1790 300 435 501-0292 4 Shelves, 8 Drawer Guides 55kg 1 unit

฿ 40,260.32

฿ 34,442.70

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 340 1790 300 285 500-9707 4 Shelves, 8 Drawer Guides 45kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1