(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vanlack Case (Open) (302M)

Vanlack Case (Open) (302M)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
302L
302M
604L SALE
604M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Middle shelf board dimensions, depth
(mm)
Trusco Code Accessory Additional shelf board Mass Amount Of Content

฿ 13,119.61

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 470 880 180 435 501-0241 2 Shelves, 4 Drawer Guides ML-10 26.2kg 1 unit

฿ 11,088.89

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 320 880 180 285 501-0233 2 Shelves, 4 Drawer Guides MM-10 21kg 1 unit

฿ 19,702.23

฿ 16,995.14

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 470 1790 300 435 501-0268 4 Shelves, 8 Drawer Guides ML-10 45.2kg 1 unit

฿ 18,573.34

฿ 13,948.58

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 320 1790 300 285 501-0250 4 Shelves, 8 Drawer Guides MM-10 35kg 1 unit

Basic Specifications

  • Product Type
    Large parts case
  • Frontage(mm)
    844
  • Main body: option
    Main Body
  • Material
    Steel
  • Middle shelf board dimensions, width(mm)
    818
  • Middle shelf dimensions, height(mm)
    18
  • Shelf Board Adjustment Pitch
    34mm
  • Amount Of Content
    1 unit

Product Description

Steel open type shelf.
[Features]
· Green Purchasing Act of Japan compatible.
· Two drawer guides are provided per shelf board to prevent the drawer from being displaced.
· Width (mm) x Depth (mm) x Height (mm): 844 x 470 x 880.
· Middle shelf dimensions (mm): frontage x depth x height: 818 x 435 x 18.
· Shelf adjustment pitch: 34 mm.
· Mass: 26.2 kg.

Part Number
302L
302M
604L SALE
604M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Depth
(mm)
Height
(mm)
Maximum Load
(kg/unit)
Middle shelf board dimensions, depth
(mm)
Trusco Code Accessory Additional shelf board Mass Amount Of Content

฿ 13,119.61

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 470 880 180 435 501-0241 2 Shelves, 4 Drawer Guides ML-10 26.2kg 1 unit

฿ 11,088.89

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 320 880 180 285 501-0233 2 Shelves, 4 Drawer Guides MM-10 21kg 1 unit

฿ 19,702.23

฿ 16,995.14

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 470 1790 300 435 501-0268 4 Shelves, 8 Drawer Guides ML-10 45.2kg 1 unit

฿ 18,573.34

฿ 13,948.58

BIG PARTS STORAGE SYSTEMS 1 Piece(s) 1 Day(s) 320 1790 300 285 501-0250 4 Shelves, 8 Drawer Guides MM-10 35kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1