(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TM Type Drawer Unit (AS Resin Drawers, with Drawer Stoppers)

TM Type Drawer Unit (AS Resin Drawers, with Drawer Stoppers)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,129.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TM-43BN SALE
TM-43BWN SALE
TM-44BN SALE
TM-44BWN SALE
TM-46BN SALE
TM-46BWN SALE
TM-63BN SALE
TM-63BWN SALE
TM-64BN SALE
TM-64BWN SALE
TM-66BN SALE
TM-66BWN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Details Type Drawer Trusco Code Mass Amount Of Content

฿ 13,129.00

฿ 12,078.68

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 592 3-tier type MM-1N: 12 pcs 393-7330 13.9kg 1 unit

฿ 13,269.00

฿ 12,207.48

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 468 592 3-tier type MM-2N: 6 pcs 393-7348 13.3kg 1 unit

฿ 16,724.00

฿ 15,384.41

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 609 592 4 tier type MM-1N: 16 pcs 393-7356 18.1kg 1 unit

฿ 16,911.00

฿ 15,556.43

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 609 592 4 tier type MM-2N: 8 pcs 393-7364 17.2kg 1 unit

฿ 25,507.66

฿ 21,928.94

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type MM-1N: 24 pcs 393-7372 26.7kg 1 unit

฿ 25,547.10

฿ 22,187.66

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type MM-2N: 12 pcs 393-7381 25.3kg 1 unit

฿ 18,558.00

฿ 17,073.36

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type MM-1N: 18 pcs 393-7399 19.4kg 1 unit

฿ 18,769.00

฿ 17,267.48

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type MM-2N: 9 pcs 393-7402 18.4kg 1 unit

฿ 24,452.97

฿ 21,102.91

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type MM-1N: 24 pcs 393-7411 25.4kg 1 unit

฿ 24,491.80

฿ 21,364.20

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type MM-2N: 12 pcs 393-7429 24kg 1 unit

฿ 35,293.02

฿ 30,323.76

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type MM-1N: 36 pcs 393-7437 35.8kg 1 unit

฿ 35,367.07

฿ 30,712.76

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type MM-2N: 18 pcs 393-7445 33.8kg 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Depth (mm)
    307
  • Maximum Load (kg/unit)
    Weight (101 kg up)
  • Drawer color
    Transparency
  • Main Body Material
    Steel
  • Specifications
    Main Body Color: White
  • Drawer material
    AS Resin
  • Accessory
    Label Card: 1 Per Drawer
  • Accessory 2
    Partition: 1 per drawer
  • Amount Of Content
    1 unit

Product Description

[Features]
· A horizontal parts management case.
· It has a depth of 307 mm, allowing it to be placed on a workbench to provide a wide work surface.

Part Number
TM-43BN SALE
TM-43BWN SALE
TM-44BN SALE
TM-44BWN SALE
TM-46BN SALE
TM-46BWN SALE
TM-63BN SALE
TM-63BWN SALE
TM-64BN SALE
TM-64BWN SALE
TM-66BN SALE
TM-66BWN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Details Type Drawer Trusco Code Mass Amount Of Content

฿ 13,129.00

฿ 12,078.68

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 468 592 3-tier type MM-1N: 12 pcs 393-7330 13.9kg 1 unit

฿ 13,269.00

฿ 12,207.48

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 468 592 3-tier type MM-2N: 6 pcs 393-7348 13.3kg 1 unit

฿ 16,724.00

฿ 15,384.41

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 609 592 4 tier type MM-1N: 16 pcs 393-7356 18.1kg 1 unit

฿ 16,911.00

฿ 15,556.43

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 609 592 4 tier type MM-2N: 8 pcs 393-7364 17.2kg 1 unit

฿ 25,507.66

฿ 21,928.94

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type MM-1N: 24 pcs 393-7372 26.7kg 1 unit

฿ 25,547.10

฿ 22,187.66

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 592 6 Step Type MM-2N: 12 pcs 393-7381 25.3kg 1 unit

฿ 18,558.00

฿ 17,073.36

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type MM-1N: 18 pcs 393-7399 19.4kg 1 unit

฿ 18,769.00

฿ 17,267.48

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 468 854 3-tier type MM-2N: 9 pcs 393-7402 18.4kg 1 unit

฿ 24,452.97

฿ 21,102.91

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type MM-1N: 24 pcs 393-7411 25.4kg 1 unit

฿ 24,491.80

฿ 21,364.20

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 609 854 4 tier type MM-2N: 12 pcs 393-7429 24kg 1 unit

฿ 35,293.02

฿ 30,323.76

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type MM-1N: 36 pcs 393-7437 35.8kg 1 unit

฿ 35,367.07

฿ 30,712.76

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 890 854 6 Step Type MM-2N: 18 pcs 393-7445 33.8kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1