(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VA Type Drawer Unit (Resin Drawers) (VA-47A)

VA Type Drawer Unit (Resin Drawers) (VA-47A)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VA-45A SALE
VA-45AW
VA-45B SALE
VA-45BW SALE
VA-47A SALE
VA-47AW SALE
VA-47B SALE
VA-47BW SALE
VA-65A SALE
VA-65AW SALE
VA-65B SALE
VA-65BW SALE
VA-67A SALE
VA-67AW SALE
VA-67B SALE
VA-67BW SALE
VA-85A SALE
VA-85AW SALE
VA-85B SALE
VA-85BW SALE
VA-87A SALE
VA-87AW SALE
VA-87B SALE
VA-87BW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Drawer color Drawer Trusco Code Drawer material Mass Amount Of Content

฿ 12,048.00

฿ 11,084.16

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 444 553 Neogray A-1 NG 20 pcs 511-7593 ABS Resin 15.4kg 1 unit

฿ 11,477.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 444 553 Neogray AW-2 NG, 10 pcs 511-7712 ABS Resin 15.4kg 1 unit

฿ 13,540.00

฿ 12,455.45

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 553 Transparency A-1 20 pcs 511-7607 AS Resin 15.4kg 1 unit

฿ 11,867.00

฿ 10,916.45

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 553 Transparency AW-2, 10 pcs 511-7721 AS Resin 15.4kg 1 unit

฿ 17,977.88

฿ 14,684.33

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 605 553 Neogray A-1 NG 28 pcs 511-7658 ABS Resin 20kg 1 unit

฿ 16,911.19

฿ 13,948.35

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 605 553 Neogray AW-2 NG, 14 pcs 511-7852 ABS Resin 20kg 1 unit

฿ 17,977.88

฿ 15,151.76

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 605 553 Transparency A-1 28 pcs 511-7666 AS Resin 20kg 1 unit

฿ 16,911.19

฿ 14,450.61

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 605 553 Transparency AW-2, 14 pcs 511-7861 AS Resin 20kg 1 unit

฿ 19,487.85

฿ 15,941.06

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 Neogray A-1 NG 30 pcs 511-7615 ABS Resin 21.6kg 1 unit

฿ 19,837.77

฿ 15,152.09

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 Neogray AW-2 NG, 15 pcs 511-7739 ABS Resin 21.6kg 1 unit

฿ 19,487.85

฿ 16,443.85

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 Transparency A-1 30 pcs 511-7623 AS Resin 21.6kg 1 unit

฿ 18,344.96

฿ 15,690.44

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 Transparency AW-2, 15 pcs 511-7747 AS Resin 21.6kg 1 unit

฿ 25,597.94

฿ 20,688.26

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 Neogray A-1 NG 42 pcs 511-7674 ABS Resin 28.5kg 1 unit

฿ 23,997.90

฿ 19,584.69

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 Neogray AW-2 NG, 21 pcs 511-7879 ABS Resin 28.5kg 1 unit

฿ 25,597.94

฿ 23,335.08

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 Transparency A-1 42 pcs 511-7682 AS Resin 28.5kg 1 unit

฿ 23,997.90

฿ 20,335.82

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 Transparency AW-2, 21 pcs 511-7887 AS Resin 28.5kg 1 unit

฿ 24,667.28

฿ 20,274.04

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 Neogray A-1 NG 40 pcs 511-7631 ABS Resin 26.9kg 1 unit

฿ 23,143.43

฿ 19,220.62

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 Neogray AW-2 NG, 20 pcs 511-7755 ABS Resin 26.9kg 1 unit

฿ 24,667.28

฿ 20,942.52

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 Transparency A-1 40 pcs 511-7640 AS Resin 26.9kg 1 unit

฿ 23,143.43

฿ 19,938.06

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 Transparency AW-2, 20 pcs 511-7763 AS Resin 26.9kg 1 unit

฿ 32,974.61

฿ 26,735.81

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 Neogray A-1 NG 56 pcs 511-7691 ABS Resin 37.4kg 1 unit

฿ 30,841.22

฿ 25,265.13

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 Neogray AW-2 NG, 28 pcs 511-7895 ABS Resin 37.4kg 1 unit

฿ 32,974.61

฿ 27,672.29

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 Transparency A-1 56 pcs 511-7704 AS Resin 37.4kg 1 unit

฿ 30,841.22

฿ 26,267.47

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 Transparency AW-2, 28 pcs 511-7909 AS Resin 37.4kg 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Depth (mm)
    307
  • Maximum Load (kg/unit)
    Weight (101 kg up)
  • Main Body Material
    Steel
  • Specifications
    Main Body Color: Neogray
  • Accessory
    Partition, index card x 1 for each
  • Amount Of Content
    1 unit

Product Description

A small parts case developed for the purpose of storing and organizing small parts.
[Features]
· A horizontal parts management case.
· It has a depth of 307 mm, allowing it to be placed on a workbench to provide a wide work surface.
· The drawer is available in transparent and neo-gray types, which can be selected according to the application.
· Name cards are included in the drawer for sorting.
· Each drawer has 1 partition and 1 name card attached.
· Material (main body): steel.
[Applications]
· Ideal for small item storage in factories and offices.

Part Number
VA-45A SALE
VA-45AW
VA-45B SALE
VA-45BW SALE
VA-47A SALE
VA-47AW SALE
VA-47B SALE
VA-47BW SALE
VA-65A SALE
VA-65AW SALE
VA-65B SALE
VA-65BW SALE
VA-67A SALE
VA-67AW SALE
VA-67B SALE
VA-67BW SALE
VA-85A SALE
VA-85AW SALE
VA-85B SALE
VA-85BW SALE
VA-87A SALE
VA-87AW SALE
VA-87B SALE
VA-87BW SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Height (mm) Width (mm) Drawer color Drawer Trusco Code Drawer material Mass Amount Of Content

฿ 12,048.00

฿ 11,084.16

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 444 553 Neogray A-1 NG 20 pcs 511-7593 ABS Resin 15.4kg 1 unit

฿ 11,477.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 444 553 Neogray AW-2 NG, 10 pcs 511-7712 ABS Resin 15.4kg 1 unit

฿ 13,540.00

฿ 12,455.45

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 553 Transparency A-1 20 pcs 511-7607 AS Resin 15.4kg 1 unit

฿ 11,867.00

฿ 10,916.45

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 553 Transparency AW-2, 10 pcs 511-7721 AS Resin 15.4kg 1 unit

฿ 17,977.88

฿ 14,684.33

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 605 553 Neogray A-1 NG 28 pcs 511-7658 ABS Resin 20kg 1 unit

฿ 16,911.19

฿ 13,948.35

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 12 Day(s) 605 553 Neogray AW-2 NG, 14 pcs 511-7852 ABS Resin 20kg 1 unit

฿ 17,977.88

฿ 15,151.76

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 605 553 Transparency A-1 28 pcs 511-7666 AS Resin 20kg 1 unit

฿ 16,911.19

฿ 14,450.61

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 10 Day(s) 605 553 Transparency AW-2, 14 pcs 511-7861 AS Resin 20kg 1 unit

฿ 19,487.85

฿ 15,941.06

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 Neogray A-1 NG 30 pcs 511-7615 ABS Resin 21.6kg 1 unit

฿ 19,837.77

฿ 15,152.09

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 Neogray AW-2 NG, 15 pcs 511-7739 ABS Resin 21.6kg 1 unit

฿ 19,487.85

฿ 16,443.85

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 Transparency A-1 30 pcs 511-7623 AS Resin 21.6kg 1 unit

฿ 18,344.96

฿ 15,690.44

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 795 Transparency AW-2, 15 pcs 511-7747 AS Resin 21.6kg 1 unit

฿ 25,597.94

฿ 20,688.26

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 Neogray A-1 NG 42 pcs 511-7674 ABS Resin 28.5kg 1 unit

฿ 23,997.90

฿ 19,584.69

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 Neogray AW-2 NG, 21 pcs 511-7879 ABS Resin 28.5kg 1 unit

฿ 25,597.94

฿ 23,335.08

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 Transparency A-1 42 pcs 511-7682 AS Resin 28.5kg 1 unit

฿ 23,997.90

฿ 20,335.82

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 795 Transparency AW-2, 21 pcs 511-7887 AS Resin 28.5kg 1 unit

฿ 24,667.28

฿ 20,274.04

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 Neogray A-1 NG 40 pcs 511-7631 ABS Resin 26.9kg 1 unit

฿ 23,143.43

฿ 19,220.62

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 Neogray AW-2 NG, 20 pcs 511-7755 ABS Resin 26.9kg 1 unit

฿ 24,667.28

฿ 20,942.52

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 Transparency A-1 40 pcs 511-7640 AS Resin 26.9kg 1 unit

฿ 23,143.43

฿ 19,938.06

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 444 1037 Transparency AW-2, 20 pcs 511-7763 AS Resin 26.9kg 1 unit

฿ 32,974.61

฿ 26,735.81

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 Neogray A-1 NG 56 pcs 511-7691 ABS Resin 37.4kg 1 unit

฿ 30,841.22

฿ 25,265.13

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 Neogray AW-2 NG, 28 pcs 511-7895 ABS Resin 37.4kg 1 unit

฿ 32,974.61

฿ 27,672.29

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 Transparency A-1 56 pcs 511-7704 AS Resin 37.4kg 1 unit

฿ 30,841.22

฿ 26,267.47

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 40 Day(s) 605 1037 Transparency AW-2, 28 pcs 511-7909 AS Resin 37.4kg 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1